PC 2500 230V Air-Cooled Active Liquid Cooler
AC 230 1~, H-Configuration
Product number:
42160253003
Pfannenberg PC 2500 CHILLER with the following special features:
- electric level, electronic thermostat, flow switch, hydraulic relief valve, non ferrous hydraulic circuit, antivibration damper, lifting eyebolt
- Compact and ready to use air cooled water/glycol chiller
- Ambient temperature up to +50 C
- Micro-channel condenser
- Low content of refrigerant
- Reduced maintenance costs
- Powerful low-noise pump
- Accessories: tool-free quick release filter mat mounting frame plus standard Pfannenberg filter
CHOOSEN CONFIGURATION
Your Choice: H-Configuration
The PC Series is available in 4 different standard configurations.

TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz
- Cooling capacity kW
- 2,45 kW
- Flow rate (pump) l/min
- 7,5 l/min
- Pump pressure bar
- 2,9 bar
- Medium
- water/glycol - 80/20
- Medium temperature °C
- +13 °C ... +30 °C
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R134A | 0,6 kg
- Control voltage V
- 230V
- Type of fuse | Pre fuse
- gG | 12A A
- Tank volume l
- 10 l
- Connection
- 2x G3/8 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 67 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 67 dB(A)
- Weight (without packaging) kg
- 65 kg
- Protection system according to EN 60529 (e-box)
- IP 54
- Colour
- RAL 7021
- Dimensions (H | W | D) mm
- 473 mm | 654 mm | 708 mm
- Depth mm
- 708 mm
- Width mm
- 654 mm
- Height mm
- 473 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz
- Cooling capacity with pump (W18/A32)
- 8,360 BTU/h
- Flow rate (pump)
- 2 gpm
- Pump pressure
- 42.1 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +55 °F ... +86 °F
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R134A | 21 oz.
- Control voltage V
- 230V
- Type of fuse | Pre fuse
- gG | 12A A
- Tank volume
- 3 gal
- Connection
- 2x G3/8 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 67 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 67 dB(A)
- Weight (without packaging)
- 143 lbs
- Colour
- RAL 7021
- Dimensions (H | W | D)
- 18.6 in. | 27.9 in. | 25.7 in.
- Depth
- 25.7 in.
- Width
- 27.9 in.
- Height
- 18.6 in.
- ETIM-Class
- EC002516
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- X
- 708 mm
- Y
- 473 mm
- Z
- 654 mm
- X
- 27,87 in
- Y
- 18,62 in
- Z
- 25,75 in
Dimensions
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
70040-080_01-_(Controller_Manual).pdf | 420.25 KB | Download | |
70040-122_01-B(Op._Manual_EN-DE-IT).pdf | 3.79 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 3.79 MB | Download | |
70040-122_01-A-EN-DE-IT.pdf | 3.78 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 5.47 MB | Download | |
CE-PC-IT-EN-D_5.0.pdf | 344.42 KB | Download | |
DataSheet_42160253003_3.0.pdf | 34.51 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
EAC_Certificate_Chiller | Englisch | 932.98 KB | Download | |
Configurations_EN_PC2500 | German | 128.54 KB | Download | |
Drawing_PC2500 | German | 558.86 KB | Download | |
Product_Sheet_DE_PC2500 | German | 1.54 MB | Download | |
Configurations_EN_PC2500 | Englisch | 128.54 KB | Download | |
Hydraulic_Diagram_PC2500 | Englisch | 68.05 KB | Download | |
CE_Declaration_IT-EN-DE_PC2500-3500_5.0 | Englisch | 344.42 KB | Download | |
Hydraulic_Diagram_PC2500 | German | 68.05 KB | Download | |
CE_Declaration_IT-EN-DE_PC2500-3500_5.0 | German | 344.42 KB | Download | |
Product_Sheet_EN_PC2500 | Englisch | 814.71 KB | Download | |
Drawing_PC2500 | Englisch | 558.86 KB | Download | |
EAC_Certificate_Chiller | German | 932.98 KB | Download |