EB2.0 140 Air-Cooled Active Liquid Cooler
AC 400 / 460 V 3~, HS-Configuration
Product number:
42031405013
Pfannenberg EB 2.0 140 WT CHILLER with the following special features:
- differential temperature control (*w/o probe), min-max temperature fluid alarm, electric tank level control, electronic thermostat, error message, phase monitoring, flow switch, hydraulic relief valve, non ferrous hydraulic circuit, polypropylene air filter, antivibration damper, lifting eyebolt
- robust industry standard
- fluid cooling with water, water/glycol mixtures and low-viscosity oils
- steel housing with thick powder coating
- identical basic housing for oil and water cooling
- separate cooling circuit and hydraulic circuit
- equipped with a programmable control module that allows
CHOOSEN CONFIGURATION
Your Choice: HS-Configuration
The EB 2.0 Series is available in 4 different standard configurations.
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity kW
- 14 kW | 15,4 kW
- Flow rate (pump) l/min
- 37 l/min
- Pump pressure bar
- 3 bar
- Medium
- water/glycol - 80/20
- Medium temperature °C
- +13 °C ... +35 °C
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R410A | 1,8 kg
- Max power consumption kW
- 5,4 kW | 6,8 KW
- Max current consumption A
- 11,5 A | 12 A
- Starting current A
- 41 A | 41 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- gG | 25A A
- Airflow (external) m³/h
- 6.000 m3/h | 8.000 m3/h
- Tank volume l
- 70 l
- Connection
- 1 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 74 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 74 dB(A)
- Weight (without packaging) kg
- 140 kg
- Protection system according to EN 60529 (e-box)
- IP 54
- Colour
- RAL 7035
- Dimensions (H | W | D) mm
- 1.434,5 mm | 855,5 mm | 821,4 mm
- Depth mm
- 821,4 mm
- Width mm
- 855,5 mm
- Height mm
- 1.434,5 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity with pump (W18/A32)
- 47,770 BTU/h | 52,547 BTU/h
- Flow rate (pump)
- 9.8 gpm
- Pump pressure
- 43.5 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +55 °F ... +95 °F
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R410A | 63 oz.
- Max power consumption kW
- 5,4 kW | 6,8 KW
- Max current consumption A
- 11,5 A | 12 A
- Starting current
- 41 A | 41 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- gG | 25A A
- Airflow (external)
- 3,532 cfm | 4,709 cfm
- Tank volume
- 18 gal
- Connection
- 1 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 74 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 74 dB(A)
- Weight (without packaging)
- 309 lbs
- Colour
- RAL 7035
- Dimensions (H | W | D)
- 55.1 in. | 33.7 in. | 31.5 in.
- Depth
- 31.5 in.
- Width
- 33.7 in.
- Height
- 55.1 in.
- ETIM-Class
- EC002516
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 682 mm
- B
- 789 mm
- X
- 855,5 mm
- Y
- 1434,5 mm
- Z
- 761 mm
- A
- 26,85 in
- B
- 31,06 in
- X
- 33,68 in
- Y
- 56,48 in
- Z
- 29,96 in
Dimensions
Y: incl. Fan
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
70040-096_01-C(Controller_Manual).pdf | 2.59 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 3.5 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 5.04 MB | Download | |
70040-176_01-_(EB2.0_Op._Manual_EN-IT-DE-SP-FR-RU).pdf | 5.57 MB | Download | |
CE-EB32-220-IT-EN-D_8.0.pdf | 349.06 KB | Download | |
CE-EB32-220-IT-EN-D_9.0.pdf | 358.11 KB | Download | |
DataSheet_42031405013_1.0.pdf | 32.26 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Operating_envelope_EB_2.0 | German | 40.35 KB | Download | |
Drawing_EB_140-160_WT_70047-001_01 | German | 258.82 KB | Download | |
Hydraulic_Diagram_EB_140_160_180_220WT | Englisch | 67.69 KB | Download | |
CE_Declaration_IT-EN-DE_EB32-220_8.0 | German | 349.06 KB | Download | |
Drawing_EB_140-160_WT_70047-001_01 | Englisch | 258.82 KB | Download | |
Operating_envelope_EB_2.0 | Englisch | 40.35 KB | Download | |
CE_Declaration_IT-EN-DE_EB32-220_8.0 | Englisch | 349.06 KB | Download | |
Hydraulic_Diagram_EB_140_160_180_220WT | German | 67.69 KB | Download | |
Product_Sheet_DE_EB_140WT-160WT | German | 417.14 KB | Download | |
EAC_Certificate_Chiller | German | 932.98 KB | Download | |
Product_Sheet_EN_EB_140WT-160WT | Englisch | 417.19 KB | Download | |
EAC_Certificate_Chiller | Englisch | 932.98 KB | Download |