PF 65000 SL IP55 Filterfan
AC 230, 500 m³/h, 292 mm x 292 mm, RAL 9011
Product number:
11675107050
The outdoor filterfans of the 4th generation from Pfannenberg is the culmination of 60 years experience in thermal management. Using filterfans is the most efficient and cost-effective way to remove heat from the electrical cabinet at ambient temperatures below target internal.
The front cover of this product has the color RAL9011 (black).
The advantages of the series at a glance:
- High air flow (56-925 m3/h) in small packages with low energy consumption
- Uniquely high air flow due to optimized louvre design
- IP-55 protection by innovative filter mat technology optimal for outdoor use
- 3 times longer service time than IP54 filter
- These Filterfans have a higher resistance to UV rays
- Patented tool-free 4-corner fastening system enables installation in seconds
- Foam seal facilitates the installation
- The filter mat can be replaced easily and in seconds due to the optimized front cover
- Flat shape and neutral design make a perfect integration into existing machines possible
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible
- Approvals: cURus, EAC, CAS
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow m³/h
- 500 m³/h | 550 m³/h
- Airflow filter grid m³/h
- 345 m³/h | 423 m³/h
- Power consumption W
- 64 W | 80 W
- Type of connection
- screw terminal
- Type of fuse | Pre fuse
- gG | 6 A
- IP Protection
- IP55
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature °C
- -40 °C ... +55 °C
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO, UV-resistant
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Cut-out (H | W) mm
- 292 mm | 292 mm
- Dimensions (H | W | D) mm
- 320 mm | 320 mm | 131 mm
- Width mm
- 320 mm
- Depth mm
- 131 mm
- Height mm
- 320 mm
- Installation depth mm
- 124 mm
- Weight (without packaging) kg
- 3,3 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 294 cfm | 324 cfm
- Airflow rate in comb. with exhaust filter
- 203 cfm | 249 cfm
- Power consumption W
- 64 W | 80 W
- Type of connection
- screw terminal
- Type of fuse | Pre fuse
- gG | 6 A
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO, UV-resistant
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Dimensions cut-out (H | W)
- 11.5 in. | 11.5 in.
- Dimensions (H | W | D)
- 12.6 in. | 12.6 in. | 5.16 in.
- Width
- 12.6 in.
- Depth
- 5.16 in.
- Height
- 12.6 in.
- Installation depth
- 4.88 in.
- Weight (without packaging)
- 7.28 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 292 mm
- B
- 292 mm
- X
- 320 mm
- Y
- 320 mm
- Z1
- 7 mm
- Z2
- 124 mm
- A
- 11,5 in
- B
- 11,5 in
- X
- 12,6 in
- Y
- 12,6 in
- Z1
- 0,28 in
- Z2
- 4,88 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Fluted filter 279x264 IP55 | 31.54 KB | Download | |
Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
Recom. of filter mat exchange | 42.31 KB | Download | |
Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
CSA_Certificate_Filterfan | German | 144.45 KB | Download | |
CSA_Certificate_Filterfan | Englisch | 144.45 KB | Download | |
Product_Sheet_EN_PF_65000_SL | Englisch | 467.59 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
3D-model_STEP_PF65000SL | Englisch | ZIP | 1.44 MB | Download |
Product_Sheet_DE_PF_65000_SL | German | 462.68 KB | Download | |
UL_Certificate_Filterfan | German | 183.64 KB | Download | |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
UR_Certificate_Filterfan | German | 161.76 KB | Download | |
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
3D-model_STEP_PF65000SL | German | ZIP | 1.44 MB | Download |