Setting the ideal humidity
Pfannenberg hygrostats are available as single and combined devices. Hygrostats switch on heaters or filterfans when a pre-set relative humidity is exceeded. Combined hygrostats ensure that the temperature inside the control cabinet is always correct and condensation build-up is prevented.
Back to the entire portfolio of thermostats & hygrostats
Filter
Hygrostat FLZ600 UL,Changeover,40-90RH
- Setting temperature range °C
- 0 °C ... +60 °C
- Dimensions (H | W | D) mm
- 60mm|37mm|47mm
Hygro.-Thermo. FLZ610 UL,Changeover/Relay,40-90rF,0-60C
- Setting temperature range °C
- 0 °C ... +60 °C
- Dimensions (H | W | D) mm
- 80,5mm|59mm|37mm