Ideal in harsh environment
For application areas wherever machines or production processes are cooled by tempered water and water is thus already provided.
Read more about the Pfannenberg air/water heat exchangers.
Use our Pfannenberg Sizing Software PSS for dimensioning and selection:
Filter
PWS 7062 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 600 W @ 200 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWS 7062 115V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 600 W @ 200 l/h
- Rated voltage V ±10 %
- AC 115 V1~
PWS 7102 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 950 W @ 200 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWS 7102 115V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 950 W @ 200 l/h
- Rated voltage V ±10 %
- AC 115 V1~
PWS 7152 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 1500 W @ 200 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWS 7152 115V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 1500 W @ 200 l/h
- Rated voltage V ±10 %
- AC 115 V1~
PWS 7332 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 3150 W @ 200 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWS 7332L 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 3150 W @ 200 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWS 7332 115V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 3150 W @ 200 l/h
- Rated voltage V ±10 %
- AC 115 V1~
PWS 7502 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 5200 W @ 400 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWS 7502 115V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 5200 W @ 400 l/h
- Rated voltage V ±10 %
- AC 115 V1~
PWS 7702 400V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 7000 W @ 500 l/h
- Rated voltage V ±10 %
- AC 400 V3~
PWS 7702 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 7000 W @ 500 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWS 71002 400V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 10000 W @ 500 l/h | 10000 W @ 500 l/h
- Rated voltage V ±10 %
- AC 400 V3~
PWS 71002 230V Side Mount Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 10000 W @ 500 l/h | 10000 W @ 500 l/h
- Rated voltage V ±10 %
- AC 230 V1~
PWD 5302 230V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 2150 W @ 400 l/h
- Rated voltage V ±10 %
- AC 230 V / 230 V1~
PWD 5402 230V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 3400 W @ 400 l/h
- Rated voltage V ±10 %
- AC 230 V / 230 V1~
PWS 3062 115V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 650 W @ 450 l/h
- Rated voltage V ±10 %
- AC 115 V / 115 V1~
PWS 3062 115V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 650 W @ 450 l/h
- Rated voltage V ±10 %
- AC 115 V / 115 V1~
PWS 3062 230V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 650 W @ 454 l/h
- Rated voltage V ±10 %
- AC 230 V / 230 V1~
PWS 3062 230V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 650 W @ 454 l/h
- Rated voltage V ±10 %
- AC 230 V / 230 V1~
PWS 3082 115V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 850 W @ 450 l/h
- Rated voltage V ±10 %
- AC 115 V / 115 V1~
PWS 3082 115V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 850 W @ 450 l/h
- Rated voltage V ±10 %
- AC 115 V / 115 V1~
PWS 3082 230V Air/Water Heat Exchanger
- Cooling cap. W at l/h
- 850 W @ 450 l/h
- Rated voltage V ±10 %
- AC 230 V / 230 V1~